Catalog No. : SSF-BBC
Description: STAMPED STEEL BEAM CLAMP
UPC: 5414363396055
Clamp, Beam, Stamped Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Supports 1/4 Inch and 3/8 Inch threaded rod, s-hooks, electrical boxes and conduit and bridle rings.
- 1/4 Inch - 20 or #10 - 24 threaded openings.
Descriptors
|
Category |
Beam clamps |
|
Special Features |
Supports 1/4 in. and 3/8 in. threaded rod, s-hooks, electrical boxes and conduit and bridle rings |
|
Application |
Fits beam flange to 1/2 in |
Specifications
|
Material |
Steel |
|
Maximum Load |
100 pounds |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |