Catalog No. : SSBGS32/25M
Description: 32MM SS CONDUIT GS BRD 25M - MET
UPC: 5020963028519
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Very High UV Protection and High Fatigue Life |
|
Application |
Indoors / Outdoors - Standard EMI Screen - Very High Abrasion Resistance |
Specifications
|
Flexibility |
High |
|
Material |
Galvanized Steel Core and Stainless Steel Overbraid |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
1 in |
|
Length |
25 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Material |
Stainless steel |
|
Surface protection |
Other |
|
Sheathing material 1st coating |
Stainless steel wire |
|
Colour |
Metallic |