Catalog No. : SSAMHL40/50FT
Description: 40MM SS-TPE COAT CONDUIT 50FT - WH
UPC: 5020963807466
Descriptors
|
Category |
Liquid Tight Conduit |
|
Application |
Suitable for indoor splash zone areas or food processing equipment |
Specifications
|
Radius |
180 mm |
|
Flexibility |
High |
|
Material |
Galvanised Steel Core, String Packed and Thermoplastic Jacket |
|
Color |
White |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
1-1/4 in |
|
Outside Diameter |
41.8 mm |
|
Inside Diameter |
35.4 mm |
|
Length |
50 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Outer diameter |
41.8 mm |
|
Inner diameter |
35.4 mm |
|
Material |
Stainless steel |
|
Degree of protection (IP) |
Other |
|
Bending radius, static |
180 mm |
|
Colour |
White |
Documents/Support Tools
|
Marketing Brochure |