Catalog No. : SS8561
Description: SAFETY SPRING 80 LB
UPC: 708917447900
1 inch diameter by 8-1/4 inch long zinc-plated/galvanized steel safety spring rated for a 80 lb working load limit.
View More
View Less
For more info visit:
electrification.us.abb.com
- Helps protect power cables through shock absorption
- Spring compresses for easy and secure installation
- Two working load strengths: 40 lbs & 80 lbs
- Zinc-plated steel provides enhanced corrosion resistance and protection against rust
Descriptors
|
Category |
Strain reliefs |
|
Application |
Support the static load of hanging cables. Protects power cables, for instance, by relieving tension and absorbing vibrations. For use with cables experiencing sudden pulls and frequent movement. Use in conjunction with support, service, or bus- drop grips. |
Specifications
|
Material |
Zinc Plated Steel |
Classifications
|
Brand Name |
T&B IND FITTING |
|
Standard |
RoHS |
Dimensions
|
Size |
8.25 inch |
Documents/Support Tools
|
Sales Drawing |