Catalog No. : SS6-G
Description: PVC CTD STRUT PIPESTRAP 6IN GRAY
UPC: 704508405465
Descriptors
|
Category |
Metal straps |
|
Special Features |
Combination Slot and Hex Head Bolt for Flexibility of Attachment |
|
Application |
Designed for Easy Attachment of Conduit to Strut |
Specifications
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
RoHS |
Dimensions
|
Size |
6 Inch/155mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Type of fastening |
Clamping |
|
Connection type construction part |
Pipe/cable |
|
Tube/cable diameter |
155-155 mm |
|
Hinging |
N |
|
Material |
Steel |
|
Surface protection |
Coated |