text.skipToContent text.skipToNavigation

Catalog No. : SS4SA-B

Description:  PVC CTD STRUT PIPESTRAP 4IN AL BLUE

UPC: 704508012908

PVC Coated Strut Pipe Strap, Pipe Size 4 Inch/103 Metric, Use With Either 1-5/8 Inch or 1-1/2 Inch Strut, Aluminum, Light Blue
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Special Features

Combination Slot and Hex Head Bolt for Flexibility of Attachment

Application

Designed for Easy Attachment of Conduit to Strut

Specifications

Material

Aluminum

Color

Light Blue

Classifications

Brand Name

Ocal

Dimensions

Size

4 Inch/103mm

ETIM EC000464 Fixing clamp

Type of fastening

Clamping

Connection type construction part

Pipe/cable

Tube/cable diameter

103-103 mm

Hinging

N

Material

Other

Surface protection

Coated