Alternate Catalog No. : SS3 K
Catalog No. : SS3K
Description: BREAKAWAY SERVCE ENTRNCE KIT 3SERVC
UPC: 783786753543
- Downed-Line Safety - Separates at the Pole, not the Weatherhead, so the Line Always Comes Down De-Energized
- Crew-Safety - The Correction is Made Well Below the High-Voltage Bushings, Making it Safer for Crews to Work During a Storm Outage
- Quick Restoration of Power by Simply Replacing the Mechanical Breakaway Link and Re-Inserting the Contacts
- Disconnect Service without Pulling the Meter
- Dual-Rated for Use with Aluminum and Copper Conductors
- Internal O-Ring Prevents Moisture Ingress into the Contact, and External Flood-Seal Insulating Rockets Seal the Entire System from the Elements
- Meets ANSI C119.4-2004 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Crew Safety - The correction is made well below the high-voltage bushings, making it safer for crews to work during a storm outage. Downed-Line Safety - separates at the pole not the weatherhead. The line always comes down de-energized. Quick restoration of power. Simply replace the mechanical breakaway link and reinsert the contacts. |
|
Application |
Service Entrance Disconnects |
Specifications
|
Material |
Santoprene Rockets |
|
Finish |
Black |
|
Insulation |
Yes - Insulating Rockets |
|
Connection |
Compression |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |