text.skipToContent text.skipToNavigation

Catalog No. : SS3606L09288

Description:  SS CL E 6INDX6INWX24FTL 9INRS

UPC: 785055607649

Series 3 stainless steel 316 straight section 6 inches side rail height 6 inches width ladder 9 inches rung spacing 288 inches length
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Straight Sections

Type

Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

6 in

Length

288 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

152.4 mm

Length

7315.2 mm

Material

Steel