Catalog No. : SS31/2-B
Description: PVC CTD STRUT PIPESTRAP 3-1/2IN BLU
UPC: 704508405267
Descriptors
|
Category |
Metal straps |
|
Special Features |
Combination Slot and Hex Head Bolt for Flexibility of Attachment |
|
Application |
Designed for Easy Attachment of Conduit to Strut |
Specifications
|
Material |
Steel |
|
Color |
Light Blue |
Classifications
|
Brand Name |
Ocal |
|
Standard |
RoHS |
Dimensions
|
Size |
3-1/2 Inch/91mm |
|
Type of fastening |
Clamping |
|
Connection type construction part |
Pipe/cable |
|
Tube/cable diameter |
91-91 mm |
|
Hinging |
N |
|
Material |
Steel |
|
Surface protection |
Coated |