Alternate Catalog No. : SS1 1/0 RN 500K
Catalog No. : SS11/0RN500K
Description: STORMSAFE BRK SERV KIT 1/0 2 500
UPC: 783786753468
- Downed-Line Safety - Separates at the Pole, not the Weatherhead, so the Line Always Comes Down De-Energized
- Crew-Safety - The Correction is Made Well Below the High-Voltage Bushings, Making it Safer for Crews to Work During a Storm Outage
- Quick Restoration of Power by Simply Replacing the Mechanical Breakaway Link and Re-Inserting the Contacts
- Disconnect Service without Pulling the Meter
- Dual-Rated for Use with Aluminum and Copper Conductors
- Internal O-Ring Prevents Moisture Ingress into the Contact, and External Flood-Seal Insulating Rockets Seal the Entire System from the Elements
- Meets ANSI C119.4-2004 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Crew Safety - The correction is made well below the high-voltage bushings, making it safer for crews to work during a storm outage. Downed-Line Safety - separates at the pole not the weatherhead. The line always comes down de-energized. Quick restoration of power. Simply replace the mechanical breakaway link and reinsert the contacts. |
|
Application |
Mechanical breakaway link separates service at the pole to prevent damage to utility equi[ment and customer premises |
Specifications
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
1/0 to #2 AWG |
Documents/Support Tools
|
Instruction Sheet |
|
SDS |
|
Marketing Brochure |