Catalog No. : SS1-2-RNS4-500K-MS
Description: STORMSAFE BRK MS KIT 2 4 500
UPC: 75114423298
Storm-Safe Breakaway Mid Span Service Entrance Kit, (3) SSM 2 Bi-Metal with Copper Pin, (2) SSS 2 Tin Plated Aluminum, (1) SSS 4 Tin Plated Aluminum. Breakaway Force 500 Pounds. Insulating Rockets: (2) CSN 2277 EPDM Rubber, (1) CS 2277 EPDM Rubber. Santoprene Caps (2) FSS 350 CAP without Liner. (1) Flex Bail Assembly SSFB 500. Silicone Grease and Instruction Sheet.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Includes Insulating Rockets. Copper Pins |
|
Application |
Breakaway Force 500 lbs |
Specifications
|
Material |
EPDM Rubber Rockets |
|
Connection |
Compression |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |