text.skipToContent text.skipToNavigation

Catalog No. : SS1-1/0RNS2-500KMS

Description:  STORMSAFE BRK MS KIT 1/0 2 500

UPC: 75114423304

Storm-Safe Breakaway Mid Span Service Entrance Kit, (2) SSM 1/0 Bi-Metal with Copper Pins, (1) SSNM 1/0 Bi-Metal with Copper Pins, (2) SSS 1/0 Tin Plated Aluminum, (1) SSS 2 Tin Plated Aluminum. Breakaway Force 500 Pounds. Rockets: (2) CSN 2277, (1) CS 2277. Caps (2) FSS 350 CAP without Liner. (1) Flexible Bail Assembly SSFB 500. Silicone Grease and Instruction Sheet.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire terminal disconnect

Special Features

Includes Insulating Rockets. Copper Pins

Application

Breakaway Force 500 lbs

Specifications

Insulation

EPDM Rubber Rockets

Connection

Compression

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here

Click here