Catalog No. : SS05/20M
Description: 5MM GS CONDUIT 20M - MET
UPC: 5020963024955
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Very High UV Protection and Fatigue Life |
|
Application |
Indoors / Outdoors - Corrosive Environments |
Specifications
|
Flexibility |
Very High |
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
5 mm |
|
Length |
20 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
5 mm |
|
Material |
Stainless steel |
|
Surface protection |
Untreated |
|
Sheathing material 1st coating |
Not sheathed |
|
Degree of protection (IP) |
IP40 |
|
Colour |
Metallic |
|
Bending strength |
Flexible |