text.skipToContent text.skipToNavigation

Catalog No. : SS-B

Description:  ROUND BLANK CVR

UPC: 42269717107

Round Blank Weatherproof Cover, 4-1/8 Inch Diameter, Silver, Aluminum, with Gasket and Screws
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Specifications

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Red Dot

Standard

UL E28688

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E28688 N/A QCIT N/A N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Diameter

104.775 mm

Shape

Round

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

Y

Sealable

Y

Documents/Support Tools

Sales Drawing

Click here