text.skipToContent text.skipToNavigation

Catalog No. : SRTC-050

Description:  1/2 IN THREADED STRAIN RELIEF CONN

UPC: 34481003113

Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.

Nonmetallic threaded strain relief fitting complete with O ring, locknut and 4 grommets. Size 1/2 Inch. Bag of 1 unit.
View More View Less
For more info visit:  electrification.us.abb.com
  • To terminate a cable into a PVC box or enclosure.
  • Threaded connectors include an "O" ring and a steel locknut.

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

1/2 Inch

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 052391 441201 N/A 70160094_2021-02-16 N/A
UL E17583 N/A PXJV N/A N/A

Documents/Support Tools

Instruction Sheet

Click here