Catalog No. : SRPE-250F-9-C
Description: SPIRAL WRAP FWD-CUT NAT POLTHN .250
UPC: 728494117263
- Perfect for protection of bundles from .063 to 7 inch diameters.
- Install with gaps for greater flexibility or butted together for maximum abrasion resistance, insulation, and rigidity.
- Available in 3 materials.
- Application Tools: SR-100
Descriptors
|
Category |
Spiral wrapping |
|
Special Features |
Perfect for protection of bundles from .063 to 7 inch diameters. |
Specifications
|
Color |
Natural |
|
Material |
Polyethylene |
Classifications
|
Brand Name |
Ty-Rap |
|
Sub Brand |
Catamount |
Dimensions
|
Outside Diameter |
0.25 in , 6.35 mm |
|
Maximum Bundle Diameter |
2.0 in , 50.8 mm |
|
Minimum Bundle Diameter |
0.188 in , 4.8 mm |
|
Length |
100 ft , 30.48 m |
|
Wall Thickness |
0.045 in , 1.14 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
Spiral hose |
|
Nominal diameter |
6.35 mm |
|
Material |
Plastic |
|
Material quality |
Polyethylene |
|
Colour |
Natural colour |
|
Transparent |
N |
|
Fire resistant properties |
According to UL94 HB |
|
Wall thickness |
1.14 mm |
|
Wall thickness |
0.05 inch |
Documents/Support Tools
|
Sales Drawing |