Catalog No. : SRPE-1000F-9-C
Description: SPIRAL WRAP FWD-CUT NAT POLTHN 1 O
UPC: 728494090290
- Perfect for protection of bundles from .063 to 7 inch diameters.
- Install with gaps for greater flexibility or butted together for maximum abrasion resistance, insulation, and rigidity.
- Available in 3 materials.
- Application Tools: SR-100
Descriptors
Category |
Spiral wrapping |
Special Features |
Perfect for protection of bundles from .063 to 7 inch diameters. |
Specifications
Color |
Natural |
Pitch |
1.1 |
Material |
Polyethylene |
Classifications
Brand Name |
Ty-Rap |
Sub Brand |
Catamount |
Dimensions
Outside Diameter |
1 in |
Maximum Bundle Diameter |
7.0 in , 177.8 mm |
Minimum Bundle Diameter |
1 in , 25.4 mm |
Wall Thickness |
0.07 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Model |
Spiral hose |
Nominal diameter |
25.4 mm |
Material |
Plastic |
Material quality |
Polyethylene |
Colour |
Natural colour |
Transparent |
N |
Fire resistant properties |
According to UL94 HB |
Wall thickness |
1.78 mm |
Wall thickness |
0.07 inch |
Documents/Support Tools
Sales Drawing |