Catalog No. : SRG8-4
Description: SIGNALREFGRID CONN No8 No6-No4 COND
UPC: 786210715636
Signal Reference Grid Copper Connector for Wire Range #8, #6 - #4, For Pedestal Posts up to 1 inch square and 1 - 1 1/4 inches Round, Die Code 29, 33
View More
View Less
For more info visit:
electrification.us.abb.com
- High-conductivity wrought-copper construction.
- Clamps onto pedestal posts up to 1 inch diameter square and 1 1/4 round. Can be used as an X or T configuration cable to post.
- Application Tools: TBM14M, TBM15I
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
High-conductivity wrought-copper construction. |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | -344 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |