text.skipToContent text.skipToNavigation

Catalog No. : SRG10-20

Description:  SIGNAL REF GRID CONN 1/0 & 2/0 COND

UPC: 786210715650

Signal Reference Grid Copper Connector for Wire Range 1/0 - 2/0, For Pedestal Posts up to 1 inch square and 1 - 1 1/4 inches Round, Die Code 50
View More View Less
For more info visit:  electrification.us.abb.com
  • High-conductivity wrought-copper construction.
  • Clamps onto pedestal posts up to 1 inch diameter square and 1 1/4 round. Can be used as an X or T configuration cable to post.
  • Application Tools: TBM14M, TBM15I

Descriptors

Category

Grounding devices or assemblies

Special Features

High-conductivity wrought-copper construction.

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A -344 N/A
UL E3060 N/A KDER N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here