Alternate Catalog No. : SR 101
Catalog No. : SR101
Description: 1/2IN SEALING O RING NEOPRENE
UPC: 785991440010
Sealing O-Ring, 1/2 Inch, for Use with Flexible Metal Conduit, Neoprene
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
For Use with Flexible Metal Conduit |
Specifications
|
Material |
Neoprene |
|
Color |
Black |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E16592 | N/A | FKAV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |