text.skipToContent text.skipToNavigation

Catalog No. : SPW709SNCVO9036

Description:  PG COV. 7IN 9W SNC VO 90D36R

UPC: 785055407713

Pre-galvanized steel 7 inches side rail height 9 inches width solid non-flanged cover vertical outside bend 90 degree 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

7 Inches

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Steel