text.skipToContent text.skipToNavigation

Catalog No. : SPW706SNCVO9012

Description:  PG COV. 7IN 6W SNC VO 90D12R

UPC: 785055407188

Pre-galvanized steel 7 inches side rail height 6 inches width solid non-flanged cover vertical outside bend 90 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

7 Inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Steel