text.skipToContent text.skipToNavigation

Catalog No. : SPW642VFCVO4548

Description:  PG COV. 6IN 42W VFC VO 45D48R

UPC: 785055406303

Pre-galvanized steel 6 inches side rail height 42 inches width ventilated flanged cover vertical outside bend 45 degree 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Ventilated covers

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

1066.8 mm

Suitable for cable ladder

Y

Material

Steel