text.skipToContent text.skipToNavigation

Catalog No. : SPW636WPS

Description:  PG WALL PENE. SLEEVE 36INW 6IND

UPC: 785055405870

Pre-galvanized steel 6 inches side rail height 36 inches width wall penetration sleeve
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Accessories

Type

Sleeves

Special Features

Not fire rated

Application

Designed to pass through walls and fire walls

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

6 inches