Catalog No. : SPW636SNCVO4512
Description: PG CVR 36INW OV-45 12INRAD
UPC: 785055405597
Made or assembled in Canada.
Pre-galvanized steel 6 inches side rail height 36 inches width solid non-flanged cover vertical outisde bend 45 degree 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
914.4 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |