text.skipToContent text.skipToNavigation

Catalog No. : SPW624SNCVO4512

Description:  PG CVR 24INW OV-45 12INRAD

UPC: 785055404538

Pre-galvanized steel 6 inches side rail height 24 inches width solid non-flanged cover vertical outisde bend 45 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Steel