text.skipToContent text.skipToNavigation

Catalog No. : SPW618VFCVO3036

Description:  PG VTD FLNG CVR 18INW OV-30 36INRAD

UPC: 785055404132

Pre-galvanized steel 6 inches side rail height 18 inches width ventilated flanged cover vertical outside bend 30 degree 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Ventilated covers

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Steel