text.skipToContent text.skipToNavigation

Catalog No. : SPW612FBP

Description:  PG TRAY TO BOX 12INW 6IND TRAY

UPC: 785055403197

Made or assembled in Canada.

Pre-galvanized steel one-piece tray 6 inches side rail height 12 inches width frame type tray to box plate
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to secure cable tray to electrical enclosures and panels

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches