text.skipToContent text.skipToNavigation

Catalog No. : SPW524SFCVO3048

Description:  PG COV. 5IN 24W SFC VO 30D48R

UPC: 785055399636

Pre-galvanized steel 5 inches side rail height 24 inches width solid flanged cover vertical outside bend 30 degree 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

5 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Steel