text.skipToContent text.skipToNavigation

Catalog No. : SPW436SFCVO9024

Description:  PG FLNG CVR 36INW OV-90 24INRAD

UPC: 785055396161

Pre-galvanized steel 4 inches side rail height 36 inches width solid flanged cover vertical outside bend 90 degree 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

4 Inches

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Steel