Catalog No. : SPW430VFCVO9036
Description: PG VTD FLNG CVR 30INW OV-90 36INRAD
UPC: 785055395966
Made or assembled in Canada.
Pre-galvanized steel 4 inches side rail height 30 inches width ventilated flanged cover vertical outside bend 90 degree 36 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
30 in |
|
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
762 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |