text.skipToContent text.skipToNavigation

Catalog No. : SPW430SNCVO4548

Description:  PG COV. 4IN 30W SNC VO 45D48R

UPC: 785055395737

Pre-galvanized steel 4 inches side rail height 30 inches width solid non-flanged cover vertical outside bend 45 degree 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

4 Inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Steel