Catalog No. : SPW42DO
Description: PRE-GALV ACCESSORIES
UPC: 785055393740
Made or assembled in Canada.
Pre-galvanized steel drop out 42 inches width 4 inches standard radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Drop-out plate for cable ladder |
|
Special Features |
Drop outs are easily attached using hardware provided |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
42 in |
ETIM Classification
ETIM
EC000858 Drop-out plate for cable ladder
|
Cable ladder width |
1066.8 mm |
|
Material |
Steel |