Catalog No. : SPW3624SFCHSR
Description: PG FLNG CVR 36IN- 24IN SR
UPC: 785055391104
Made or assembled in Canada.
Pre-galvanized steel 36 inches side rail height 24 inches width solid flanged cover horizontal straight reducer
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for cable support system |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
36 Inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
609.6 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |