text.skipToContent text.skipToNavigation

Catalog No. : SPW306WPS

Description:  PG WALL PEN SLEEVE 6INW 3IND TRAY

UPC: 785055958932

Made or assembled in Canada.

Pre-galvanized steel 3 inches side rail height 6 inches width wall penetration sleeve
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Not fire rated

Application

Designed to pass through walls and fire walls

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

3 Inches