text.skipToContent text.skipToNavigation

Catalog No. : SPW1209SFCRT12

Description:  PG COV. 12X9W SFC RT 12R

UPC: 785055383499

Pre-galvanized steel 12 inches side rail height 9 inches width solid flanged cover horizontal reducing tee 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for cable support system

Type

Solid covers

Special Features

12 inch radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

12 Inches

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Steel