text.skipToContent text.skipToNavigation

Catalog No. : SPW09VFCVI9012

Description:  PG COV. 9W VFC VI 90D12R

UPC: 785055382065

Pre-galvanized steel 9 inches width ventilated flanged cover vertical inside bend 90 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Ventilated covers

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Steel