text.skipToContent text.skipToNavigation

Catalog No. : SPW06SNCVI4536

Description:  PG CVR 6INW IV-45 36INRAD

UPC: 785055380399

Pre-galvanized steel 6 inches width solid non-flanged cover vertical inside bend 45 degree 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Steel