text.skipToContent text.skipToNavigation

Catalog No. : SPW06ECB

Description:  PRE-GALV ACCESSORIES

UPC: 785055379713

Pre-galvanized steel 6 inches width tray hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Accessories

Type

Hardware

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in