text.skipToContent text.skipToNavigation

Catalog No. : SPW06DO

Description:  PG DROP OUT 6INW

UPC: 785055379706

Pre-galvanized steel drop out 6 inches width 4 inches standard radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Drop-out plate for cable ladder

Type

Drop Outs

Special Features

Drop outs are easily attached using hardware provided

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC000858 Drop-out plate for cable ladder

Cable ladder width

152.4 mm

Material

Steel