Catalog No. : SPUW218SFCVO4512
Description: PG FLNG CVR 2IND 18W VO 45D12R
UPC: 785055957379
Made or assembled in Canada.
Pre-galvanized steel 2 inches side rail height 12 inches width solid flanged cover vertical outside bend 45 degree 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
|
Side Rail Height |
2 inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
304.8 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |