text.skipToContent text.skipToNavigation

Catalog No. : SPUF218SVO4512

Description:  PG 18INW 2IND OV-45 12INRAD SLD.

UPC: 785055362203

Pre-galvanized steel one-piece tray fitting 2 inches side rail height 18 inches width solid trough vertical outside bend 45 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Solid

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

18 in

Side Rail Height

2 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

45°

Cable ladder width

18 inch

Inner radius

12 inch

Material

Steel