text.skipToContent text.skipToNavigation

Catalog No. : SPTW03TCB

Description:  PG 3INW TRAY TO CHNL CLAMP MTG. BKT

UPC: 785055358725

Made or assembled in Canada.

Pre-galvanized steel 3 inches width channel to tray mounting bracket
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in