text.skipToContent text.skipToNavigation

Catalog No. : SPSAA

Description:  POWER SUPPLY ASSEMBLY

UPC: 783175184521

The Power Supply Assembly is used to provide +24 Vdc control power to Spectra RMS Molded Case Circuit Breakers with MicroVersaTrip Plus and MicroVersaTrip PM trip systems via the Distribution Cable System. The assembly requires a minimum input voltage of 85 Vac to operate properly (the maximum voltage rating is 240 Vac.) Supplemental +24 Vdc input terminals are provided for backup control power applications. The input must be fused with 1/2 amp class CC fuses (not included). Not suitable for 400 Hz.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Accessories

GO Schedule

EM

Specifications

Frame Type

SG600

Amperage

400 A

GSA Compliance

No

Stock Status

A

Classifications

UL File #

E11592

CSA File#

LR40350