Catalog No. : SPP64BLNKWMTHAL
Description: P64 BLANK PLATE - ALUMINUM
UPC: 785991013719
Blank aluminum plate. 3 inch X 4-1/2 inch Rectangular. For use with 840 and 640 series floor boxes.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with 840 and 640 series floor boxes |
Specifications
|
Material |
Aluminum |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
4-1/2 Inches x 3 Inches |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
None |
|
Cover mounting opening |
N |
|
Floor maintenance |
Dry |
|
Material |
Aluminium |