Catalog No. : SPP64BLANKWMTH
Description: P64 BLANK W/MTH
UPC: 785991888881
Blank brass plate
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
Specifications
|
Material |
Brass |
Classifications
|
Brand Name |
Steel City |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
None |
|
Cover mounting opening |
N |
|
Floor maintenance |
Dry |
|
Material |
Other |