text.skipToContent text.skipToNavigation

Alternate Catalog No. : SP P6412AL

Catalog No. : SPP6412AL

Description:  CVR PLATE ALUM W/ 1/2IN PLUG

UPC: 785991631029

Aluminum MopTite cover plate with 1/2 Inch NPS plug size.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Special Features

Furnished complete with sealing gasket and 8-32 x 7/16 in. brass screws.

Application

For use with 640P, 640, 840 and 740 series floor boxes

Specifications

Material

Aluminum

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Marketing Brochure

Click here