Alternate Catalog No. : SP LN109
Catalog No. : SPLN109
Description: 3 1/2 LNUT,THIN CONSTRUCT,RGD/IMC,S
UPC: 785991018158
3-1/2 Inch, Thin Construction Locknut, Steel-Zinc Plated, For Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locknuts |
|
Application |
For Use with Rigid/IMC Conduit |
Specifications
|
Material of Construction |
Steel |
|
Finish |
Zinc Plated |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E23018 |
Dimensions
|
Size |
3-1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |