Catalog No. : SPLHCB32/25M
Description: 32MM GS-TPR COND SS BRD 25M-BL
UPC: 5020963011061
- Very high UV resistance
- Very high flexibility
- Very high fatigue life
- High mechanical strength, high abrasion resistance
- Self extinguishing and halogen free
- Standard EMI screen rate
- Rail/Infrastructure
- Underground
- Public Buildings
Descriptors
|
Category |
Liquid Tight Conduit |
|
Application |
Liquid Tight - Extreme Temperature Environments |
Specifications
|
Radius |
145 mm |
|
Flexibility |
Medium |
|
Material |
Galvanized Steel Core with Thermoplastic Rubber Cover |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
1 in , NC32 |
|
Outside Diameter |
33.1 mm |
|
Inside Diameter |
26.7 mm |
|
Length |
25 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
32 mm |
|
Outer diameter |
33.1 mm |
|
Inner diameter |
26.7 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Sheathing material 1st coating |
Other |
|
Sheathing material 2nd coating (exterior) |
Stainless steel wire |
|
Degree of protection (IP) |
IP68 |
|
Bending radius, static |
145 mm |
|
Weight |
0.677 kg/m |
|
Colour |
Black |
|
Bending strength |
Flexible |