Catalog No. : SPLHCB25/25M
Description: 25MM GS-TPR COND SS BRD 25M-BL
UPC: 5020963011023
- Very high UV resistance
- Very high flexibility
- Very high fatigue life
- High mechanical strength, high abrasion resistance
- Self extinguishing and halogen free
- Standard EMI screen rate
- Rail/Infrastructure
- Underground
- Public Buildings
Descriptors
Category |
Liquid Tight Conduit |
Application |
Liquid Tight - Extreme Temperature Environments |
Specifications
Radius |
110 mm |
Flexibility |
Medium |
Material |
Galvanized Steel Core with Thermoplastic Rubber Cover |
Color |
Black |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Trade Size |
3/4 in , NC25 |
Outside Diameter |
26.4 mm |
Inside Diameter |
21.0 mm |
Length |
25 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
25 mm |
Outer diameter |
26.4 mm |
Inner diameter |
21 mm |
Material |
Steel |
Surface protection |
Other |
Sheathing material 1st coating |
Other |
Sheathing material 2nd coating (exterior) |
Stainless steel wire |
Degree of protection (IP) |
IP68 |
Bending radius, static |
115 mm |
Weight |
0.487 kg/m |
Colour |
Black |
Bending strength |
Flexible |